Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Kitchenaid
38 cm combi microwave oven
Kitchenaid
38 cm combi microwave oven
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
38_cm_combi_microwave_oven_default_HI
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
VARIANTNAME
VARIANTNAME
VARIANTLOD
VARIANTLOD
Date of publishing
DATEOFPUBLISHING
Design country
DESIGNCOUNTRY
Edition number
EDITIONNUMBER
Manufacturer country
MANUFACTURERCOUNTRY
Manufacturer name
MANUFACTURERNAME
Nominal height
NOMINALHEIGHT
Nominal width
NOMINALWIDTH
Product SKU
PRODUCTSKU
Product family
PRODUCTFAMILY
Product group
PRODUCTGROUP
Product name
PRODUCTNAME
Region Africa
REGIONAFRICA
Region Antarctica
REGIONANTARCTICA
Region Asia
REGIONASIA
1
Default
HI
2/13/2017
Italy
1.000
Italy
KitchenAid by Whirpool
385.000
595.000
KMQCX-38600
Ovens
Microwave
38 CM COMBI MICROWAVE OVEN
All
All
All
Vis komprimert visning (1 produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Kitchenaid
- 38 cm combi microwave oven
Siste endring
13.05.2019 12:07:23
Enhet
Nøkkelord
combi
microwave oven
Klassifiseringer
By BIM categories
BIM_OVEN Oven
CNS
CNSERPBASE Object Properties
ECLASS 14.0
29-16-03-36 Desktop oven (household)
ECLASS 10.1
29-16-04-14 Desktop oven (household)
ETIM 10.0
EC000582 Table baking oven/-grill
OmniClass 2006
23-40_40_14_17_17 23-40 40 14 17 17 Ranges
OmniClass
23-21 23 23 25 19 23-21 23 23 25 19 - Residential Electric Ovens
Uniclass2015
40_70_24_08 40 70 24 08 - Built-in electric ovens